
Visit Product Series:
Mechanical Rotary Indexers-RDMUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)12.5
- Center Thru Hole Diameter (in)6.5
- Height To Mounting Surface (in)15.5
- Internal Inertia (lb-in²)18407
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)1544
- Maximum Torque (in-lb)78134
- Mounting Surface Diameter (in)20.5
- Output Overturning Moment Capacity (in-lb)68119
- Output Radial Capacity (lb)5850
- Output Thrust/Axial Capacity (lb)14650
Product Information
- Base Model1800RDM12H64-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDM_1800.tif%2Frename%2FRDM_1800.png&w=3840&q=75)