
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.75
- Length (in)1.26
- Weight (lb)0.0464
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeBolt Retainer
- BrandDESTACO
- Product TypeBolt Retainer
- Series Used On2007
- Used With Model/Series2007-S|2007-SB|2007-SR|2007-SBR|2007-U