
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.31
- Length (in)1.37
- Weight (lb)0.02
- Width (in)0.31
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.31
- Thread (in)1032
- Supplied?No
Product Information
- Accessory TypeHex-Head Stainless Steel Spindle
- BrandDESTACO
- Product TypeHex-Head Stainless Steel Spindle
- Series Used On2013
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series#10-32 Inch Threads