
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.63
- Length (in)1.73
- Weight (lb)0.03
- Width (in)0.63
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.63
- Thread (in)1.73
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On202|217|215
- Spindle Included?No
- Used With Model/Series202-U|202-UL|202|202-UB|202-B|202-TU|202-T|217-U|217-UB|215-U|215-UB|802-U|802-UE|802-UEH|802-UH