
Visit Product Series:
Hold Down Clamps-207Unit View
Dimensions / Applications
- Height (in)6.93
- Length (in)3.72
- Weight (lb)0.66
- Width (in)1.73
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Duty Cycle2
Technical Details
- Clamp Arm Length (in)2.14
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)375.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories207305|2007208-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Standard MaterialSteel