
Unit View
Dimensions / Applications
- Height (in)7.48
- Length (in)5.06
- Weight (lb)0.73
- Width (in)1.25
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.84
- Height Under Clamp Arm (in)1.55
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories207305|207426-Q|2007208-M|225208-M|507107|225208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleLong U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Spindle Included?No