
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.51
- Length (in)2.97
- Weight (lb)0.2
- Width (in)0.51
Technical Details
- Cap Width (in)0.51
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Product TypeHex-Head Spindle
- Series Used On603|605|606|607|6004
- Used With Model/Series603-M|603-MR|605-M|606-M|607-M|607-SQM|95040|6004-MM|6004-MMR