Destaco Logo
207209 : Large Diameter Swivel Spindle Accessory

207209207204 SPINDLE & (2) 220112

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)2.56
  • Weight (lb)0.18
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)1
  • Thread (in)1420
  • Supplied?No

Product Information

  • Accessory TypeLarge Diameter Swivel Spindle
  • BrandDESTACO
  • Product TypeLarge Diameter Swivel Spindle
  • Spindle Included?No