Destaco Logo
210114 | Bolt Retainer - Clamp Accessory

210114Bolt Retainer, Clamp Accessory

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.50
  • Weight (lb)0.074
  • Product ApplicationCLAMPING

Technical Details

  • Imperial or Metric ProductImperial
  • Supplied?No

Product Information

  • Accessory TypeBolt Retainer
  • BrandDESTACO
  • Product TypeSpindle Retainer
  • Series Used On210
  • Spindle Included?No
  • Used With Model/Series210-S|210-SB|210-SR