
Unit View
Dimensions / Applications
- Height (in)0.78
- Length (in)1.49
- Weight (lb)0.075
- Width (in)0.78
- Product ApplicationCLAMPING
Technical Details
- Imperial or Metric ProductMetric
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeBolt Retainer
- BrandDESTACO
- Product TypeSpindle Retainer
- Series Used On210
- Used With Model/Series210-S|210-SB|210-SR