
Unit View
Dimensions / Applications
- Height (in)0.79
- Length (in)3.31
- Weight (lb)0.1
- Width (in)0.79
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.63
- Thread (in)3816
- Imperial or Metric ProductMetric
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On462
- Used With Model/Series462