
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)0.39
- Length (in)1.34
- Weight (lb)0.1
- Width (in)0.39
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.39
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On213
- Used With Model/Series213-U|213-UB