Destaco Logo
215-UB - Horizontal Hold-Down Toggle Locking Clamp

215-UBHorizontal Hold-Down Toggle Locking Clamp, Straight Base, U-Bar

Visit Product Series:

Hold Down Clamps-215

Unit View

Dimensions / Applications

  • Height (in)2.41
  • Length (in)5.48
  • Weight (lb)0.3
  • Width (in)0.87
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • Duty Cycle2

Technical Details

  • Clamp Arm Length (in)2.25
  • Height Under Clamp Arm (in)1.15
  • Maximum Holding Capacity (lbf)200
  • Supplied?No

Product Information

  • Accessories202208-M|215105|202208-M|215105
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleStraight
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly202208-M
  • Spindle Included?No