
Unit View
Dimensions / Applications
- Height (in)10.30
- Length (in)7.13
- Weight (lb)2.6
- Width (in)2.75
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)5.26
- Height Under Clamp Arm (in)2.05
- Maximum Holding Capacity (lbf)1000.0
- Supplied?No
Product Information
- Accessories247909|247109|229203|247109
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel