
Visit Product Series:
Hold Down Clamps-235Unit View
Dimensions / Applications
- Height (in)3.00
- Length (in)10.70
- Weight (lb)1.5
- Width (in)1.63
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)4.17
- Height Under Clamp Arm (in)2.09
- Maximum Holding Capacity (lbf)750
- Spindle Included?No
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|240208-M|240208-M|235106|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Standard MaterialSteel