
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)1.02
- Length (in)4.72
- Weight (lb)0.2
- Width (in)1.02
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)1.02
- Thread (in)4.72
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Spindle Included?No