
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)1.02
- Length (in)3.11
- Weight (lb)0.1
- Width (in)1.02
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)1.02
- Thread (in)3.11
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On210|235|810|827
- Used With Model/Series210-U|2010-UB|2010-UR|2010-UBR|210-UB|210-UR|237-U|235-U|235-UR|235-UB|810-UE|827-UE