
Visit Product Series:
Hold Down Clamps-247-267Unit View
Dimensions / Applications
- Height (in)8.86
- Length (in)6.88
- Weight (lb)2.4
- Width (in)2.52
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)7.02
- Height Under Clamp Arm (in)1.98
- Maximum Holding Capacity (lbf)1000.0
- Bolt Retainer210114
- Supplied?No
Product Information
- Accessories247110-M|247110|247110
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel