
Unit View
Dimensions / Applications
- Height (in)1.18
- Length (in)4.02
- Weight (lb)0.05
- Width (in)1.18
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)1.18
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Product TypeFlat-Tip Bonded Neoprene Spindle
- Series Used On247|245
- Used With Model/Series247-U|247-UB|245-U