
Visit Product Series:
Hold Down Clamps-317Unit View
Dimensions / Applications
- Height (in)5.28
- Length (in)7.20
- Weight (lb)0.8
- Width (in)1.50
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.2
- Height Under Clamp Arm (in)2.68
- Maximum Holding Capacity (lbf)400
- Bolt Retainer207105
- Spindle Included?No
- Supplied?No
Product Information
- Accessories207105|207105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFront Flange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical - Dual Action
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Standard MaterialSteel