
Visit Product Series:
Pull Action Latch Clamps-323-331-341Unit View
Dimensions / Applications
- Height (in)1.19
- Length (in)7.82
- Weight (lb)0.2
- Width (in)1.10
Technical Details
- Drawing Movement without Thumb Control (in)1.17
- Max Hook Adjustment (in)0.49
- Supplied?No
Product Information
- Accessories323915-M-100|323104-MSS
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate323104-MSS
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel