Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull-Action Latch Clamp Accessories
323215 - Replacement Hook Kit
323215
Replacement Hook Kit
Email product details
Visit Product Series:
Pull-Action Latch Clamp Accessories
Request Quote
Technical Details
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Height (in)
2.12
Length (in)
0.158
Weight (lb)
0.1
Width (in)
0.91
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Replacement Hook Kit
Spindle Included?
No
Resources
FAQs
Articles