
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)3
- Length (in)0.158
- Weight (lb)0.1
- Width (in)0.968
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeCleat Latch Plate
- BrandDESTACO
- Handle ColorRed
- Product TypeCleat Latch Plate