Destaco Logo
330-SS - Pull Action Latch Clamps

330-SSPull Action Latch Clamps, Stainless Steel Version of 330

Unit View

Dimensions / Applications

  • Height (in)1.43
  • Length (in)6.01
  • Weight (lb)0.3
  • Width (in)1.69
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement with Thumb Control1.5
  • Drawing Movement without Thumb Control (in)2.35
  • Max Hook Adjustment (in)0.25
  • Maximum Holding Capacity (lbf)200
  • Supplied?No

Product Information

  • Accessories330915
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Hook TypeJ-Hook
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly330915
  • Spindle Included?No