
Unit View
Dimensions / Applications
- Length (in)8.04
- Weight (lb)0.55
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.75
- Max Hook Adjustment (in)0.59
- Maximum Holding Capacity (lbf)700.0
- Supplied?No
- U-Hook Included?Yes
Product Information
- Accessories331215-M-50|331005
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate331005
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
323/331/341 Series
331-SS-M-50 - a 331-SS with 50mm Longer Hook
%3Afill(white)%2Fcatsy.1004%2F331.jpg%2Frename%2F331.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F323.jpg%2Frename%2F323.png&w=3840&q=75)