Destaco Logo
341215 - Cleat Latch Plate

341215Cleat Latch Plate for Manual Clamps, 341006 & (2)EA 341008+341110

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)4.31
  • Length (in)0.315
  • Weight (lb)0.4
  • Width (in)2.07

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeCleat Latch Plate
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeCleat Latch Plate