
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)5.81
- Length (in)0.315
- Weight (lb)0.4
- Width (in)2.07
Technical Details
- Supplied?No
Product Information
- Accessory TypeCleat Latch Plate
- BrandDESTACO
- Handle ColorRed
- Product TypeCleat Latch Plate
- Spindle Included?No