Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RGD-RGS
350RGS12H20-90 - RGS - Roller Gear Index Drives (Shaft Output)
350RGS12H20-90 - RGS - Roller Gear Index Drives (Shaft Output)
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGS
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
3.5
Height To Mounting Surface (in)
6.688
Internal Inertia (lb-in²)
9.9
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.913
Maximum Torque (in-lb)
1102
Mounting Surface Diameter (in)
2.5
Output Overturning Moment Capacity (in-lb)
3164
Output Radial Capacity (lb)
1808
Output Shaft Diameter (in)
1.2444
Output Thrust/Axial Capacity (lb)
786
Show More
Product Information
Base Model
350RGS12H20-90
Brand
Camco
Product Type
Roller Gear Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RGD & RGS Series
350RGD12H20-90 - RGD -Roller Gear Index Drives (Flange Output)
Add to quote
Explore
RGD & RGS Series
350RGS6H24-90 - RGS -Roller Gear Index Drives (Shaft Output)
Add to quote
Explore