
Visit Product Series:
Pull Action Latch Clamps-330-351-371-381Unit View
Dimensions / Applications
- Length (in)10.79
- Weight (lb)0.8
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control2.75
- Drawing Movement without Thumb Control (in)4
- Max Hook Adjustment (in)0.43
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories351215-M-25
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
330/351/371/381 Series
351-M-100 - a 351 With 100mm Longer Hook
%3Afill(white)%2Fcatsy.1004%2F351.jpg%2Frename%2F351.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F351%2B-%2B706.jpg%2Frename%2F351%2B-%2B706.png&w=3840&q=75)