Destaco Logo
353-35 - Pull Action Latch Clamps

353-35Pull Action Latch Clamp, Parting Line Clamp

Visit Product Series:

Pull Action Latch Clamps-353

Unit View

Dimensions / Applications

  • Height (in)2.46
  • Length (in)9.50
  • Weight (lb)2.1
  • Width (in)3.15
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)0.47
  • Max Jaw Opening (in)1.39
  • Maximum Holding Capacity (lbf)2800
  • Keeper Plate353004
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories353004|353908|353004|353908
  • Base Mounting StyleParting Line Clamp
  • BrandDESTACO
  • Hook TypeParting Line
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel
  • Tapered Bolt Assembly353908