
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)8.87
- Length (in)0.472
- Weight (lb)0.5
- Width (in)1.24
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeReplacement Hook Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeReplacement Hook Assembly