Destaco Logo
Default Image

4.5MTT - Modular Table Top - Modular Table Top Conveyors

Unit View

Dimensions / Applications

Technical Details

  • Conveyor Width (in)13.26
  • Link Length (in)4.5
  • Imperial or Metric ProductImperial
  • Supplied?No

Product Information

  • BrandCamco
  • Conveyor FinishIndustrial
  • Product TypeModular Table Top - Modular Table Top Conveyor
  • Spindle Included?No
Related Products