
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)1.5748031496063
- Center Thru Hole Diameter (in)0.51
- Height To Mounting Surface (in)3.6220472440945
- Internal Inertia (lb-in²)0.35
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.103
- Maximum Torque (in-lb)154
- Mounting Surface Diameter (in)1.3779527559055
- Output Overturning Moment Capacity (in-lb)762
- Output Radial Capacity (lb)1107
- Output Thrust/Axial Capacity (lb)791
Product Information
- Base Model40RGD8H12-90
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No
Related Products
RGD & RGS Series
40RGD6H12-90 - RGD -Roller Gear Index Drives (Flange Output)
%3Afill(white)%2Fcatsy.1004%2FRGS%2BSeries.tif%2Frename%2FRGS%2BSeries.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRGD%2BSeries.tif%2Frename%2FRGD%2BSeries.png&w=3840&q=75)