Destaco Logo
40RGS12H9-90 : RGS - Roller Gear Index Drives (Shaft Output)

40RGS12H9-90Roller Gear Index Drives (Shaft Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)1.5748031496063
  • Internal Inertia (lb-in²)0.41
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.086
  • Maximum Torque (in-lb)84
  • Output Overturning Moment Capacity (in-lb)405
  • Output Radial Capacity (lb)206
  • Output Shaft Diameter (in)0.63
  • Output Thrust/Axial Capacity (lb)492
  • Cam Type1
  • Imperial or Metric ProductMetric

Product Information

  • Base Model40RGS12H9-90
  • BrandCamco
  • Product TypeRoller Gear Index Drive