
Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)4.25
- Center Thru Hole Diameter (in)0.81
- Height To Mounting Surface (in)8.5
- Internal Inertia (lb-in²)23.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)4.0
- Maximum Torque (in-lb)2329.0
- Mounting Surface Diameter (in)4.25
- Output Overturning Moment Capacity (in-lb)5800.0
- Output Radial Capacity (lb)2700.0
- Output Thrust/Axial Capacity (lb)1600.0
Product Information
- Base Model425RD2H32-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRD%2BSeries.jpg%2Frename%2FRD%2BSeries.png&w=3840&q=75)