Destaco Logo
500RGS4H40-270 : Roller Gear Index Drives (Shaft Output)

500RGS4H40-270RGS - Roller Gear Index Drives (Shaft Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)5.5
  • Internal Inertia (lb-in²)48
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)11.429
  • Maximum Torque (in-lb)7090
  • Output Overturning Moment Capacity (in-lb)12959
  • Output Radial Capacity (lb)3767
  • Output Shaft Diameter (in)1.5
  • Output Thrust/Axial Capacity (lb)1433
  • Cam Type1
  • Imperial or Metric ProductImperial

Product Information

  • Base Model500RGS4H40-270
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No