
Unit View
Dimensions / Applications
- Weight (lb)0.31085142
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Handle Diameter (in)0.71
- Handle Length (in)4.11
- Supplied?No
Product Information
- Accessory TypeHandle
- BrandDESTACO
- Product TypeHandle
- Series Used On503
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series503-MB|503-MBLSC