Destaco Logo
Handle for Vertical Hold Down Clamp Model 505 - 505503

505503Pipe With Grip

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Weight (lb)0.35494382
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Handle Diameter (in)0.87
  • Handle Length (in)4.49
  • Supplied?No

Product Information

  • Accessory TypeHandle
  • BrandDESTACO
  • Product TypeHandle
  • Series Used On505
  • Spindle Included?No
  • Standard MaterialSteel
  • Used With Model/Series505-MB|505-MBLSC