
Unit View
Dimensions / Applications
- Length (in)2.75
- Weight (lb)0.08
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.56
- Thread (in)2.75
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On2007|207|317|2027|227|225|307
- Spindle Included?No
- Used With Model/Series5/16 Threads
%3Afill(white)%2Fcatsy.1004%2FSwivel_Foot_Spindle.jpg%2Frename%2FSwivel_Foot_Spindle.png&w=3840&q=75)