Destaco Logo
50RGS8H14-90 : RGS - Roller Gear Index Drives (Shaft Output)

50RGS8H14-90Roller Gear Index Drives (Shaft Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)1.9685039370079
  • Internal Inertia (lb-in²)1.5
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.17
  • Maximum Torque (in-lb)294
  • Output Overturning Moment Capacity (in-lb)791
  • Output Radial Capacity (lb)379
  • Output Shaft Diameter (in)0.79
  • Output Thrust/Axial Capacity (lb)545
  • Cam Type1
  • Imperial or Metric ProductMetric

Product Information

  • Base Model50RGS8H14-90
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No