Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RA
512RA6H32-120 - RA - Right Angle Index Drives
512RA6H32-120 - RA - Right Angle Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RA
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
2.375
Height To Mounting Surface (in)
11.0
Internal Inertia (lb-in²)
45.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.721
Maximum Torque (in-lb)
3098.0
Mounting Surface Diameter (in)
3.38
Output Overturning Moment Capacity (in-lb)
6951.0
Output Radial Capacity (lb)
1986.0
Output Shaft Diameter (in)
1.625
Output Thrust/Axial Capacity (lb)
2277.0
Show More
Product Information
Base Model
512RA6H32-120
Brand
Camco
Product Type
Right Angle Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RA Series
512RA8H32-120 - RA - Right Angle Index Drives
Add to quote
Explore
RA Series
512RA6H32-270 - RA - Right Angle Index Drives
Add to quote
Explore