
Unit View
Dimensions / Applications
- Height (in)8.60
- Length (in)4.92
- Weight (lb)2.5
- Width (in)2.44
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.56
- Height Under Clamp Arm (in)1.86
- Maximum Holding Capacity (lbf)1500.0
- Bolt Retainer533108-M
- Supplied?No
Product Information
- Accessories533108-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleLong Solid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel