
Visit Product Series:
Hold Down Clamps-548-578Unit View
Dimensions / Applications
- Height (in)9.45
- Length (in)7.50
- Weight (lb)5.29
- Width (in)2.26
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)4.25
- Height Under Clamp Arm (in)2.24
- Maximum Holding Capacity (lbf)2500
- Spindle Included?No
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Standard MaterialSteel