Destaco Logo
56H40-202D8006 - Heavy-Duty, Manual Pin Package

56H40-202D8006Heavy-Duty Manual-Pin-Package

Unit View

Dimensions / Applications

  • Weight (lb)5.5

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypeHeavy-Duty Manual-Pin-Package
  • Spindle Included?No