
Visit Product Series:
heavy-duty-manual-pin-package-56h40-2Unit View
Dimensions / Applications
- Weight (lb)5.5
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypeHeavy-Duty Manual-Pin-Package
- Spindle Included?No
