Destaco Logo
56H40-2XXXXXXA-4 - Heavy-Duty Manual-Pin-Package

56H40-2XXXXXXA-4Heavy-Duty Manual-Pin-Package

Unit View

Dimensions / Applications

  • Weight (lb)4.4

Technical Details

  • Cylinder Bore (in)1.57
  • Deviation (in)0.004
  • Shear Force (lb)45
  • Stroke (in)1.6
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories8CE-231-1|86P0-20000004|82ZB-009-2|82ZB-013-3|86P0-200L4|86P0-200C8006|8EL-002-1|8EL-003-1|82ZB-181-1
  • BrandDESTACO
  • Hand LeverYes
  • Product TypeHeavy-Duty Manual-Pin-Package