
Unit View
Dimensions / Applications
- Height (in)1.27
- Length (in)2.63
- Weight (lb)0.1
- Width (in)1.23
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)150
- Plunger Height (in)0.5
- Plunger Travel (in)0.63
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread#8-32
- Spindle (Recommended)105203
- Supplied?No
Product Information
- Accessories105203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?Yes
- Standard MaterialSteel