6004 Manual Swing Clamps

DESTACO 6004 Manual Swing Clamps combines two existing Destaco technologies to create an easy-to-use option for fixture building/testing, welding and assembly operations in the industrial, aerospace and automotive markets. They combine Destaco’s 8200 Series Pneumatic Swing Clamps, which provide quick swing-and-clamp movement for increased productivity, and the 6004 Series Straight Line Action Clamps, which can be locked in two positions to enable either push or pull operation.

The new Manual Swing Clamps feature an enclosed cam track and can clamp and lock in both retract and extend positions. They also feature a detent that holds the clamp in the open position in order to prevent unwanted movement. 

Browse our manual swing clamps, download our PDF documentation, or contact us to share your application specifications with our experts!

Markets

Applications

  • Easy to operate push pull handle allows the plunger to move in and out along its axis.
  • Can be locked in two positions allowing you to use them as either push or pull clamps
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)