
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)6.25
- Internal Inertia (lb-in²)137
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)7.405
- Maximum Torque (in-lb)7578
- Output Overturning Moment Capacity (in-lb)18451
- Output Radial Capacity (lb)3828
- Output Shaft Diameter (in)2.25
- Output Thrust/Axial Capacity (lb)3529
- Cam Type1
- Imperial or Metric ProductImperial
Product Information
- Base Model600RGS2H48-300
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No