Destaco Logo
601RDM4H24-330 : Roller Dial Index Drives

601RDM4H24-330 - 601RDM - Roller Dial Index Drives

Visit Product Series:

Mechanical Rotary Indexers-RDM

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)4.25
  • Center Thru Hole Diameter (in)1.75
  • Height To Mounting Surface (in)5.94
  • Internal Inertia (lb-in²)112.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)23.0
  • Maximum Torque (in-lb)4404.0
  • Mounting Surface Diameter (in)6.5
  • Output Overturning Moment Capacity (in-lb)3305.0
  • Output Radial Capacity (lb)945.0
  • Output Thrust/Axial Capacity (lb)2360.0

Product Information

  • Base Model601RDM4H24-330
  • BrandCamco
  • Product TypeRoller Dial Index Drive
  • Spindle Included?No

Related Products